IESNA:LM-63-2002
[TEST]P941229
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-930-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20637
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2750 2535.8 2340.6 2158.7 2010.4 1946.8 1943.4 1976.9 2066.1 2255.8
2551.4 2897.3 3287.8 3716.2 4075.4 4400 4701.3 5034.8 5307 5599.3
5959.7 6197.3 6372.5 6597.8 6921.3 7577.3 8558 9793 10811.5 10676.5
8758.8 4696.8 1531.8 650.4 254.4 83.7 0
2750 2551.4 2357.3 2173.2 2024.9 1951.2 1952.3 1983.6 2071.7 2259.1
2549.2 2880.5 3272.1 3706.1 4066.5 4395.6 4690.1 5005.8 5290.3 5583.7
5937.4 6210.7 6399.2 6559.9 6894.6 7510.4 8443.1 9679.2 10769.1 10650.9
8925 4960.1 1761.6 677.2 284.5 101.5 0
2750 2558.1 2371.8 2195.6 2048.3 1964.6 1953.5 1973.5 2041.6 2185.5
2432.1 2763.4 3146.1 3555.5 3941.5 4288.5 4578.5 4844.1 5124.1 5443.1
5797.9 6180.6 6492.9 6735 7030.7 7531.6 8336 9547.5 10926.4 11479.8
10209.1 6627.9 2641.8 1180.3 521 186.3 0
2750 2554.8 2385.2 2220.1 2076.2 1992.5 1968 1982.5 2029.3 2135.3
2335 2618.4 2956.4 3325.7 3705 4102.2 4480.4 4798.3 5097.3 5424.2
5821.3 6218.5 6580 6904.6 7281.7 7753.6 8489.9 9692.6 11523.3 13325
13292.7 9814.2 4996.9 2359.6 1091.1 373.7 0
2750 2571.5 2417.6 2274.8 2144.2 2051.6 2017.1 2023.7 2059.4 2137.5
2279.2 2496.8 2788 3100.3 3429.4 3817.7 4269.5 4741.4 5158.7 5590.4
6007.6 6472.9 6963.7 7430.1 7952.2 8610.4 9537.5 10903 13084.1 15833
16820.3 13130.9 8532.3 4378.8 1896.6 590.2 0
2750 2569.3 2427.6 2284.8 2156.5 2059.4 2020.4 2029.3 2063.9 2139.8
2267 2478.9 2758.9 3066.9 3388.2 3767.5 4223.8 4703.5 5143 5594.9
6024.4 6488.5 6979.4 7471.4 8018 8697.4 9623.4 10971.1 13086.3 15773.8
16812.5 13328.4 8495.5 4310.8 1855.3 569 0
2750 2592.7 2464.4 2346.2 2234.6 2145.4 2099.6 2091.8 2125.3 2193.3
2302.7 2471.1 2685.3 2943 3262.1 3625.8 4098.8 4628.7 5207.7 5823.6
6442.7 7051.9 7626.4 8185.4 8776.6 9443.8 10196.8 11126.1 12317.6 13445.5
12755 8967.4 3843.3 1223.8 441.8 108.2 0
2750 2621.7 2520.2 2433.2 2350.6 2278.1 2231.3 2208.9 2223.4 2282.6
2378.5 2503.5 2668.6 2898.4 3211.9 3609.1 4084.3 4631 5224.5 5829.1
6404.8 6954.8 7478 7982.3 8436.4 8832.4 9143.7 9318.8 9173.8 8076
5134.1 1796.2 705.1 405 200.8 69.2 0
2750 2661.9 2593.8 2535.8 2484.5 2434.3 2403.1 2393 2403.1 2442.1
2507.9 2601.6 2741.1 2955.3 3240.9 3603.5 4041.9 4537.3 5042.6 5535.7
5989.8 6439.4 6812 7142.2 7384.3 7504.8 7460.2 7108.8 6146 4140.1
1712.5 735.2 503.1 353.7 226.5 98.2 0
2750 2700.9 2668.6 2645.2 2622.8 2606.1 2602.8 2617.3 2647.4 2702
2774.6 2870.5 3001 3198.5 3451.7 3785.3 4195.9 4658.9 5144.2 5648.4
6160.5 6665.9 7134.4 7538.3 7858.5 7983.4 7741.3 6808.7 4827.3 2177.7
902.5 577.9 409.4 280 183 83.7 0
2750 2757.8 2762.3 2774.6 2788 2808 2838.2 2889.5 2959.8 3049
3163.9 3304.5 3499.7 3771.9 4127.8 4559.6 5048.2 5565.9 6103.6 6642.4
7176.8 7701.2 8194.3 8532.3 8598.1 8245.6 7309.6 5655.1 3272.1 1226.1
633.7 438.4 303.5 187.4 111.6 40.2 0
2750 2773.4 2793.5 2827 2856 2890.6 2937.4 2994.3 3073.6 3169.5
3284.4 3433.9 3631.4 3891.3 4205.9 4573 4975.7 5397.4 5834.7 6263.1
6672.6 7078.7 7423.4 7619.7 7534.9 7067.5 6125.9 4672.2 2663 1009.6
538.8 367 254.4 152.8 83.7 23.4 0
2750 2791.3 2832.6 2877.2 2926.3 2968.7 3026.7 3092.5 3161.7 3254.3
3356.9 3472.9 3623.6 3812.1 4031.9 4278.4 4547.3 4824 5107.3 5375.1
5626.1 5829.1 5934 5849.2 5505.6 4850.7 3946 2858.2 1623.2 745.2
454.1 321.3 227.6 148.4 88.1 30.1 0
2750 2812.5 2885 2959.8 3024.5 3074.7 3129.3 3171.7 3204.1 3235.3
3257.6 3274.4 3290 3297.8 3285.5 3230.9 3130.4 3008.8 2889.5 2714.3
2427.6 2060.6 1706.9 1412.4 1171.4 980.6 832.3 716.2 618.1 534.4
449.6 376 305.7 228.7 146.1 53.6 0
2750 2843.7 2936.3 3026.7 3088.1 3128.2 3149.4 3157.2 3140.5 3111.5
3069.1 3006.6 2905.1 2773.4 2608.3 2425.4 2246.9 2076.2 1907.7 1738.1
1566.3 1410.2 1276.3 1144.6 1029.7 929.3 845.6 773.1 702.8 632.6
550 470.8 379.3 283.4 166.2 65.8 0
2750 2870.5 2986.5 3069.1 3120.4 3137.1 3127.1 3109.3 3068 3008.8
2911.8 2760.1 2586 2419.8 2291.5 2185.5 2067.3 1931.1 1791.7 1661.2
1555.2 1498.3 1415.7 1301.9 1193.7 1095.5 996.3 899.2 813.3 730.7
635.9 532.2 411.7 291.2 169.6 81.4 0
2750 2892.8 3016.7 3093.6 3121.5 3112.6 3095.9 3057.9 2989.9 2883.9
2743.3 2593.8 2458.8 2340.6 2227.9 2117.5 2000.3 1876.5 1768.3 1686.8
1662.3 1655.6 1598.7 1505 1403.5 1299.7 1174.8 1052 938.2 842.3
748.6 644.8 542.2 418.4 292.3 151.7 0
2750 2916.2 3043.4 3111.5 3117.1 3093.6 3063.5 3005.5 2900.6 2772.3
2657.4 2562.6 2461.1 2342.8 2211.2 2081.8 1946.8 1819.6 1702.4 1635.5
1613.2 1584.2 1549.6 1490.5 1387.8 1285.2 1196 1113.4 1049.8 979.5
891.4 797.7 696.2 576.8 451.8 268.9 0
2750 2930.8 3056.8 3107 3101.4 3066.9 3020 2939.7 2820.3 2713.2
2638.5 2565.9 2475.6 2358.4 2215.6 2051.6 1889.9 1737 1603.2 1544
1481.6 1439.2 1389 1281.9 1175.9 1094.4 1026.4 977.3 938.2 876.9
816.6 725.2 622.5 522.1 403.9 239.9 0
2750 2936.3 3069.1 3111.5 3093.6 3056.8 2997.7 2893.9 2777.9 2692
2628.4 2562.6 2477.8 2369.6 2219 2033.8 1829.6 1646.7 1505 1434.7
1356.6 1286.3 1187 1068.8 978.4 909.2 854.6 808.8 759.7 702.8
660.5 572.3 466.3 381.5 293.4 147.3 0
2750 2953.1 3078 3113.7 3094.7 3052.4 2979.8 2875 2758.9 2678.6
2618.4 2545.9 2466.7 2350.6 2201.1 2017.1 1807.3 1600.9 1447 1343.2
1239.5 1163.6 1056.5 968.4 883.6 817.8 765.3 724 689.5 650.4
687.2 570.1 435.1 332.5 246.6 102.6 0
2750 2951.9 3080.2 3117.1 3097 3050.1 2985.4 2876.1 2756.7 2680.9
2618.4 2549.2 2472.2 2359.6 2213.4 2028.2 1817.4 1606.5 1442.5 1333.2
1229.4 1150.2 1045.3 955 870.2 803.3 750.8 710.7 680.5 641.5
709.5 525.5 416.1 334.7 248.8 102.6 0
